Our SRT surface raceway cutting tool delivers clean, burr-free cuts for LD profile raceway and plastic conduit. Its ratchet-action handle ensures smooth, efficient operation.
Product Type | Accessories & Tape |
Color | Red |
Sub Brand | Pan-Way® |
For Use With | LD Profile |
Overall Length (In.) | 8.36 |
Overall Length (mm) | 2548.1 |
Application | For Cutting LD Profile Raceway and Plastic Conduit. |
Part Features | Used with Raceway types: P, L, C, TM and U, Ratchet - action handle releases when cut is complete |
Configuration |
---|
UPC | 07498376068 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Part Drawings | Part-Drawing-PDF - SRT-200 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |