Simplify your low voltage installations with our one-piece deep junction box, featuring an adhesive backing for quick and easy installation and ideal for applications with higher wire density.
Product Type | Junction Box |
Color | White |
Gang Opening Type | Single Gang |
Material | ABS |
Raceway Type | One-Piece Outlet Box |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.23 |
Overall Length (mm) | 133 |
Overall Width (In.) | 3.48 |
Overall Width (mm) | 88.5 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Application | 1 Piece Junction Box |
Part Features | Single gang one-piece deep outlet box with adhesive backing. (L=5.23in. W=3.48in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate. |
Configuration |
---|
UPC | 07498358293 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7435 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Part Drawings | Part Drawing - DWG - JB1D-A_35541-54 | English | |
Part Drawings | One Piece Junction Box Part Drawing 35541-53 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |