Elevate your low voltage systems with our versatile junction box. Built to last and adaptable to any environment, this one-piece box features an easy-to-use adhesive backing for quick setups.
Product Type | Junction Box |
Color | White |
Gang Opening Type | Single Gang |
Material | ABS |
Raceway Type | One-Piece Outlet Box |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.09 |
Overall Length (mm) | 129.4 |
Overall Width (In.) | 3.34 |
Overall Width (mm) | 85 |
Overall Height (In.) | 0.08 |
Overall Height (mm) | 1.9 |
Application | Single Gang One-Piece Outlet Box |
Part Features | Single gang one-piece outlet box with adhesive backing. (L=5.09in. W=3.34in H=1.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate. |
Configuration |
---|
UPC | 07498358287 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0352 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3518 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Part Drawings | Part Drawing - DWG - JBP1I_36402-06_A2_221582 | English | |
Part Drawings | One Piece Junction Box Part Drawing 35541-53 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |