globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Battery Powered Cutting Tool
Sub Brand Wyr-Grid®
For Use With Wyr-Grid® Cable Trays
Includes 2 – 18 Volt Lithium-Ion Batteries, and 115 Volt, 60 Hz Charger
Standards Met RoHS Compliant
Overall Length (In.) 12
Overall Length (mm) 304.8
Weight (Kg) 1.5
Weight (lb) 3.31
Application Battery Powered Cutting Tool for Cutting Wyr-Grid® Cable Trays
Part Features Narrow cutting head for access to closely spaced wires, Flush cutting design, Small light weight, ergonomic shape

Runtime Graph

Configuration

Packaging Detail

UPC 07498333160
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.9444
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items