Our pathway cantilever bracket is designed for mounts cable trays along walls, for use with our pathway system, saving space and optimizing cable management in various settings.
Product Type | Bracket |
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wry-Grid Cantilever Bracket (2) WYR-GRID BRACKET CLIP (3) 1/4-20 X 3/8 Hex Head Cap Screw |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Length (In.) | 26.7 |
Overall Length (mm) | 678.3 |
Overall Width (In.) | 2.22 |
Overall Width (mm) | 56.4 |
Overall Height (In.) | 6.93 |
Overall Height (mm) | 176 |
Configuration |
---|
UPC | 07498322547 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0250 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1250 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 24" Cantilever Bracket | English | |
Installation Documents | Wyr Grid CANTILEVER BRACKET | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |