Our trapeze bracket securely suspends cable trays from our pathway systems, providing robust support and efficient cable management in various settings.
Product Type | Bracket |
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wry-Grid Cantilever Bracket (2) Wry-Grid Bracket Clip (3) 1/4-20 X 3/8 Hex Head Cap Screw |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Length (In.) | 34.5 |
Overall Length (mm) | 876.3 |
Overall Width (In.) | 2.22 |
Overall Width (mm) | 56.4 |
Overall Height (In.) | 2.41 |
Overall Height (mm) | 61.2 |
Configuration |
---|
UPC | 07498361202 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1132 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.5662 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install a Wyr-Grid Trapeze Bracket | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Part Drawing - DWG - WGTBS30** | English | |
Part Drawings | WYR-Grid Trapeze Bracket 30" (WGTBS30) Part Drawing 12D345AD-DC | English | |
Installation Documents | WGTBS**** - Wyr-Grid Trapeze Bracket Installation Instructions | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |