Our mount termination bracket securely anchors our pathway systems to walls, providing a clean, professional finish and efficient cable management for data centers and connected buildings.
Product Type | Bracket |
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wyr-Grid Wall Mount Bracket (2) Wyr-Grid Quick Lock Clip (3) 1/4-20x1/2 Hex Head Cap Screw (4) 1/4 Helical Spring Lockwasher |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Length (In.) | 11.27 |
Overall Length (mm) | 286.3 |
Overall Width (In.) | 3.12 |
Overall Width (mm) | 79.2 |
Overall Height (In.) | 2.44 |
Overall Height (mm) | 61.8 |
Configuration |
---|
UPC | 07498322568 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0046 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.0232 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 12" Wall Mount Bracket | English | |
Part Drawings | WGWMTB12BL Wyr-Grid 12" Wall Mount Bracket | English | |
Part Drawings | WGWMTB12BL Wyr-Grid 12" Wall Mount Bracket | English | |
Installation Documents | Wyr-Grid Wall Mount Brackets - RW306 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |