Accommodate more cables and cassettes for efficient cable management with our overhead pathway, offering you superior strength and faster installation.
Product Type | Pathway |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
Color | Black |
Sub Brand | Wyr-Grid® |
Finish/Coating | Black Powder-Coated |
For Use With | WGSPL1218BL, WGINTSPLBL |
Material | Steel |
Load Capacity of 6-Foot Span (lb/ft) | 69 |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Height (In.) | 2.09 |
Overall Height (mm) | 53.1 |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC, Metal Cable Tray in Accordance with CAN/CSA-C22.2 No.126.1-02, NEMA VE 1-2002 and ANSI/NFPA 70, “National Electric C |
Configuration |
---|
UPC | 07498332352 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 1.9673 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Wyr-Grid Overhead Cable Tray Routing System | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | 12" Wyr-Grid Pathway: 09D017DN-DC | English | |
Part Drawings | WG12BL10 12" Wyr-Grid | English | |
Part Drawings | WG12BL10 12" Wyr-Grid | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |