Ensure smooth cable transitions with the our cable tray side waterfall. Designed for Wyr-Grid® systems, it maintains a 3" bend radius and snaps onto various pathway sections without tools.
Product Type | Sidewall Waterfall |
Application | The Wyr-Grid® Overhead Cable Tray provides a 3 inch (76 mm) Bend Radius Control for Cables Transitioning Down into the Racks or Cabinets from the side of the Wyr-Grid® Wire Rack. |
Color | Black |
Material | ABS |
Sub Brand | Wyr-Grid® |
Bend Radius (In.) | 3.54 |
Bend Radius (mm) | 89.9 |
Overall Height (In.) | 7.54 |
Overall Height (mm) | 191.5 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498397108 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2578 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2891 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 4 Inch Side Waterfall: 10D145BB-DC | English | |
Part Drawings | WGSWF4BL Wyr-Grid Side Waterfall | English | |
Part Drawings | WGSWF4BL Wyr-Grid Side Waterfall | English | |
Installation Documents | Wyr-Grid Side and Bottom Waterfalls - WGSWF4, WGBTMWFBL, & WGBTMWFEZ | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |