The Panduct® PanelMax™ replacement DIN rail fasteners are for the DRD DIN rail wiring duct. They come in packages of 100 pieces.
Product Type | Replacement DIN Rail Fastener |
Sub Brand | PanelMax™ |
Application | For Fastening DIN Rail to DRD |
Color | Silver |
Flammability Rating | UL94 V-0 |
Standards Met | CE Compliant, CSA Certified, RoHS Compliant |
Configuration |
---|
UPC | 07498311810 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0373 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG | English | |
Installation Documents | PanelMax DIN Rail Duct Instruction Sheet | English | |
Technical References | Chemical Resistance Information | English |