Use your corners of enclosures more effectively and optimize the space and safety with our type CWD wiring duct, efficiently routing, protecting, and organizing electrical wiring.
Note | Available in all regions |
Environment | Harsh Environment |
Performance Level | Category 5e |
Cable Construction | U/UTP |
Flammability Rating | CM |
Resistance Properties | Flame-Retardant |
Jacket Material | Polyvinyl Chloride (PVC) |
Nominal Cable Outside Diameter (In.) | 0.24 |
Nominal Cable Outside Diameter (mm) | 6.3 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 75 |
Maximum Installation Temperature (°F) | 167 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Sub Brand | IndustrialNet™ |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Bend Radius (In.) | 0.99 |
Bend Radius (mm) | 25.2 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Stranded |
Overall Length (ft.) | 1000 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 24 |
Insulation Material | High-Density Polyethylene |
Insulation Diameter (In.) | 0.04 |
Insulation Diameter (mm) | 1 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds the requirements IEC 61156-6 and ANSI/TIA-568-C.2 Category 5e; Standard compliances: SUN RES OIL RES II (UL1581 Section 480 and 1200); RoHS Compliant |
Color | Black |
Packaging Type | Reel |
Product Type | Copper Cable |
Part Features | Third party tested, Descending length cable markings, Packaged on a reel |
Configuration |
---|
UPC | 07498383795 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3552 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 32.5238 |
Specification Sheets | IndustrialNet™ Category 6A RJ45 Field Terminable Plug | English | |
Specification Sheets | IndustrialNet 5e Unshielded Copper Cable Specification Sheet COSP345--WW-ENG | English | |
Certifications | ETL Report of Test Certificate (IUC5C04ABL-CEG) | English | |
Technology Briefs | Power over Ethernet とパンドウイットのメタルケーブリング | Japanese (日本語) | |
Technology Briefs | Power Over Ethernet With Panduit Copper Cabling | English | |
Technology Briefs | Alimentación a través de Ethernet con Cableado de Cobre Panduit COTB05--SA-SPA | Spanish (Español) |