Our Type F narrow slot wiring duct precisely channels high-density wiring in control panels, providing you a secure and organized solution for efficient cable management.
Duct Dimensions (In.) | 4.25W x 4.1H |
Product Type | Base Wiring Duct |
Application | Narrow slot/finger design provides more slots to fit the spacing of high-density terminal block applications |
Color | White |
Cover Part Number | C4WH6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | F |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time |
Configuration |
---|
UPC | 07498337596 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.5359 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 5.3587 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Narrow Slot Wiring Duct | English | |
Part Drawings | 3D Customer Drawing F4X4LG6, F4X4WH6, F4X4BL6, F4X4IB6 | English | |
Cross References | Wiring Duct Available Colors and Sizes | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |