Basic tool kit with three dies.Includes: • Three dies (CD-720-1 through CD-720-3) for installing #8 AWG – 250 kcmil copper compression connectors• Carrying/storage case (C-720)
Product Type | Crimp Tool Kit |
Color | Black |
Part Features | High Quality steel constuction |
Configuration |
---|
UPC | 07498391422 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4813 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | CT-720 Operation Instructions | English |