Ensures reliable and efficient connections in your electrical projects with our CD-720 crimp die. Precise crimping for copper connections.
Product Type | Crimp Die |
Aluminum Conductor Size (kcmil) | 300 |
Copper Conductor Size (kcmil) | 400 |
For Use With | CT-720 Crimping Tool To Crimp 400 kcmil Copper and 300 kcmil Aluminum |
Part Features | Color coded to connector,premium crimp,embosses die number |
Configuration |
---|
UPC | 07498391430 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | CT-720 Operation Instructions | English |