The CD-920-2/0 Crimp Die provides circumferential crimp results in terminations with premium electrical and mechanical performance with Panduit copper compression lugs and splices. Crimping dies and connectors are color-coded for easy matching while the part number is permanently marked on the crimping die for easy identification. Crimp die designed for use with Panduit CT-920, CT-920CH, CT-930, CT-930CH, and CT-2920 tools.
Aluminum Conductor Size (AWG) | 1 |
Copper Conductor Size (AWG) | 2/0 |
Metric Class 2r Copper Conductor Size (mm²) | 70 |
Flex Conductor Size (AWG) | 1/0 |
Panduit Die Index Number | P45 |
Color Code | Black |
For Use With | Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH and CT-930LPCH crimp heads, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately. |
Connection Type | Crimp |
Sub Brand | Pan-Lug™ |
Application | Crimp dies for Panduit Power Connectors and Splices. |
Crimp Profile | Circumferential |
Base Material | Steel |
Finish/Coating | Black Oxide |
Product Type | Crimp Die |
Part Features | Color coded to connector,premium crimp,embosses die number |
UPC | 07498391444 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Large Ferrule Dies and the CT-3001 Hydraulic Crimping Tool Video | English | |
Videos | BlackFin Tool CT-2931/STBT - Video | English | |
Videos | BlackFin Tool CT-2920/CCPBT - Video | English | |
Part Drawings | Instructions, Gaging CD-920 / CD-940 Die Fmy's Customer Drawing 10J002BE-JC | English | |
Part Drawings | CD-920 Series Crimp Die Measurement Instructions Part Drawing 03249NBF-DC | English |