Large Ferrule Die Insert, 920 "U" shaped style to crimp Panduit 400 kcmil
Compatible Connector | F94 Series |
Copper Conductor Size (kcmil) | 400 |
Panduit Die Index Number | F94 |
For Use With | CT-3001/ST, CT-3001/CCP, CT-930LPCH |
Sub Brand | Pan-Term® |
Crimp Profile | Circumferential |
Base Material | Steel |
Finish/Coating | Nicklon™ |
Product Type | Ferrule Crimp Die |
UPC | 61305630859 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1159 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Part Drawings | CD-920-F94 Part Drawing TD28880A01 | English | |
Installation Documents | Installation Instructions - CD-920-FXX Dies | English |