Achieve perfect crimps with our ergonomic, steel tool. Ideal for 26 - 8 AWG wires, it ensures reliable, consistent connections every time. Lightweight and easy to use.
Crimp Profile | Square |
Base Material | Steel |
Compatible Connector | Loose Piece F, FSD, FSDX, FSDXL, and FTD series Ferrules |
Insulated Tool Head | No |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 7.67 |
Overall Length (mm) | 195 |
Overall Width (In.) | 2.47 |
Overall Width (mm) | 63 |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 16 |
Weight (Kg) | 0.3 |
Weight (lb) | 0.66 |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #8 |
Minimum Wire Size (AWG) | #26 |
Part Features | Ergonomic tool design assures operator comfort, safety, and performance |
Configuration |
---|
UPC | 07498371749 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0173 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1123 Ferrule Crimping Tool - TP25123B01_02 | English | |
Installation Documents | Controlled cycle ferrule crimping tools operation, inspection and maintenance instructions PA25121A01 | English |