Perfect your crimps with our ergonomic, dieless tool. Designed for 28 - 5 AWG wires, it ensures consistent, high-quality connections. Lightweight and durable for everyday use.
Crimp Profile | Hexagon |
Tool Type | Dieless |
Base Material | Steel |
Compatible Connector | Loose Piece F, FSD, FSDX, FSDXL, and FTD series Ferrules |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 8.5 |
Overall Length (mm) | 215 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Height (In.) | 2.95 |
Overall Height (mm) | 75 |
Weight (Kg) | 0.5 |
Weight (lb) | 1.1 |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #5 |
Minimum Wire Size (AWG) | #28 |
Configuration |
---|
UPC | 61305618122 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0218 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1160 and CT-1170 TOOL | English | |
Installation Documents | Bedienungsanleitung / Instruction Manual | English |