Effortlessly crimp 1 - 4/0 AWG lugs with our simple, ergonomic tool. Features a rotating wheel for accurate crimps and is UL and CSA approved. Built for heavy duty use.
Crimp Profile | Hex |
Tool Type | Dieless |
Base Material | Steel |
Compatible Connector | Copper Compression AWG Lugs |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 1.128 |
Jaw Opening Width (mm) | 28.6512 |
Sub Brand | Pan-Lug™ |
Maximum Copper Conductor Size (AWG STR) | 4/0 |
Minimum Copper Conductor Size (AWG STR) | 1 |
Tool Configuration | Hand Operated |
Overall Length (In.) | 28.57 |
Overall Length (mm) | 729 |
Overall Width (In.) | 10.02 |
Overall Width (mm) | 255 |
Overall Height (In.) | 1.6 |
Overall Height (mm) | 41 |
Weight (Kg) | 2.53 |
Weight (lb) | 5.6 |
Includes | 6-position integrated rotating wheel |
Product Type | Hand Crimp Tool |
Part Features | High quality, durable tool construction provides long term dependability |
Configuration |
---|
UPC | 61305677732 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2651 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CT-1250 Manual Crimper Part Drawing 00626NAB-DC | English | |
Part Drawings | CT-810 & CT-1250 Tools GO/NO-GO Specifications Part Drawing 03885NBT-DC | English | |
Manuals | CT-1250 Manual Crimper Operation Manual WE3191-A4 | English |