This crimp tool ensures high-quality terminations for 14 - 2 AWG wires. Its ergonomic design and cushioned handles provide comfort and chemical resistance.
Application | Terminals and Lugs |
Tool Type | Universal Tool |
Base Material | Steel |
Insulated Tool Head | No |
Sub Brand | Contour Crimp™ |
Maximum Copper Conductor Size (AWG STR) | 10 |
Overall Length (In.) | 10.6 |
Overall Length (mm) | 269 |
Overall Width (In.) | 1.2 |
Overall Width (mm) | 29.3 |
Overall Height (In.) | 2.4 |
Overall Height (mm) | 61 |
Weight (Kg) | 56 |
Weight (lb) | 1.23 |
For Use With | Panduit No. 10 - 2 American Wire Gauge (AWG) Non-Insulated Large Gauge Ring Terminals (P series), No. 12 - 4 American Wire Gauge (AWG) Non-Insulated Heavy Duty Ring Terminals (P Series), and No. 14 - 10 American Wire Gauge (AWG) Copper Code Conductor Lugs. |
Product Type | Hand Crimp Tool |
Maximum Wire Size (AWG) | 14 AWG - 2 AWG |
Part Features | ergonomic design ,high quality consistent terminations,chemical resistant,cushioned non slip handle |
Configuration |
---|
UPC | 07498372651 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0552 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video | English | |
Part Drawings | CT-1701 Contour Crimp Crimping Tool | English | |
Manuals | CT-1701 Operation Instructions | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |