The CT-2300/ST BlackFin® Battery Powered Crimping Tool has interchangeable crimp dies for terminating most Pan-Term® terminals, splices, disconnects, ferrules and some copper lugs. The lightweight ergonomic design provides maximum productivity and ease of use. The quick 1.5 second, controlled-cycle crimping mechanism provides efficient and quality terminations. The tool utilizes a multifunctional LED for maintenance display and data transfer via USB adapter for use with Panduit FINS software.
Compatible Connector | Terminals, Splices, Disconnects, and Ferrules |
Tool Type | Die Type |
Maximum Wire Size (AWG) | #8 |
Minimum Wire Size (AWG) | #22 |
Maximum Copper Conductor Size (AWG) | #8 |
Sub Brand | BlackFin™ |
For Use With | CD-525, CD-550, CD-570, CD-090 crimp dies |
Includes | Rechargeable Battery, Battery Charger – Regional (reference images below for regional charger plug type)1 Plastic Tool Case with Die Storage. |
Crimp Force (ton) | 1.7 |
Crimp Cycle Time (s) | 1.5 |
Battery Charge Time (min) | 15 |
Battery Type | Lithium-Ion |
Overall Length (In.) | 10 |
Overall Length (mm) | 253 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 64 |
Overall Height (In.) | 3.7 |
Overall Height (mm) | 93 |
Product Type | Crimp Tool |
Tool Configuration | In-Line Design |
Weight (Kg) | 0.96 |
Weight (lb) | 2.1 |
Crimp Profile | Circumferential |
Base Material | Steel |
Battery Voltage (V dc) | 10.8 |
Part Features | Includes tool, one 10.8 Volt 1.5Ah Li-On batteries, 120V battery charger and molded carrying case. |
UPC | 61305617215 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | BlackFin Installation Tools: ELCB20 | English | |
Product Bulletins | Ferrule Installation Tools | English | |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CUST DWG, CD-550 DIE SET | English | |
Part Drawings | CUST DWG, CD-525 DIE SET | English | |
Part Drawings | CUST DWG, CD-570 DIE SET | English | |
Installation Documents | CT-2300 Series Instruction Manual | English | |
Installation Documents | Crimping Head and Crimp Die Insert Installation Instructions PA25711A01 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |