A powerful, portable crimping solution. 10KPSI pressure, battery-powered for maximum flexibility. Includes charger and batteries for continuous use. Ideal for on-site applications projects.
Note | Requires CT-900HPH Hydraulic Hose-Sold Separately |
Product Type | Crimping Pump |
Sub Brand | Pan-Lug™ |
Includes | Battery Charger, Two 4.0 Ah Makita Li-On Batteries, Remote Pendant Switch, Shoulder Strap |
Output Hydraulic Pressure (p) | 10 |
Overall Length (In.) | 14 |
Overall Length (mm) | 356 |
Overall Width (In.) | 6.5 |
Overall Width (mm) | 165 |
Overall Height (In.) | 11.5 |
Overall Height (mm) | 292 |
Weight (Kg) | 5.5 |
Weight (lb) | 12.1 |
Standards Met | CE Compliant, OSHA Compliant, RoHS Compliant |
Configuration |
---|
UPC | 61305675765 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.0089 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CD, CT-2902BPHP Series, BO Pump, 10k PSI - TP29180B01 | English | |
Manuals | Battery Pump CT-2902BPHP Instruction Manual | English |