Effortless crimping with a touch of a button with our CT-2931 crimp tool. Fast and easy die changes, even with a rotating head. Powerful 12-ton force for various wire sizes and application.
Tool Type | Die Type |
Crimps Per Charge | 115 |
For Use With | Panduit Crimp Dies |
Includes | Two Makita 3.0 Ah, high capacity, lithium-Ion 18V rechargable batteries, One Makita battery charger, One shoulder strap, Heavy duty plastic storage case with crimp die compartments |
Crimp Force (ton) | 12 |
Crimp Head Rotation (°) | 350 |
Crimp Cycle Time (s) | 9 |
Battery Charge Time (min) | 22 |
Battery Type | Lithium-Ion |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 1.65 |
Jaw Opening Width (mm) | 41.9 |
Overall Length (In.) | 16.2 |
Overall Length (mm) | 412 |
Overall Width (In.) | 3 |
Overall Width (mm) | 75 |
Overall Height (In.) | 12.6 |
Overall Height (mm) | 319 |
Standards Met | Certified to IEC/EN 62841-1 |
Product Type | Battery Hand Crimping Tool |
Weight (Kg) | 7.2 |
Weight (lb) | 15.9 |
Crimp Profile | Circumferential |
Base Material | Steel |
Battery Voltage (V) | 18 |
Part Features | • Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Electronic control and monitoring of crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• Open "C" head design with 1.65" opening, rotates 350 degrees• Ergonomic handle positioned at center of gravity for easy handling• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 8-9 second crimp cycle• Energy saving function with motor cut-out (autostop)• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract manually sets piston stop• Automatic position control (ARS) sets piston stop for multiple crimping operations• Environmentally-friendly hydraulic oil, biodegradable• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 115 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately |
Configuration |
---|
UPC | 61305617228 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.8104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | BlackFin Installation Tools: ELCB20 | English | |
Videos | Panduit BlackFin™ CT-2931/ST Video | English | |
Part Drawings | Crimp Tool - 00084SLB_DC/00 | English | |
Articles | BlackFin PR | English | |
Articles | Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article | English | |
Manuals | Instruction Manual -CT-2931 Series | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |