Versatile and easy to use, our CT-2980 crimp tool handles a wide range of terminals, splices, disconnects, ferrules, and copper lugs. Designed with a 360-degree rotating flip-top crimp head.
Tool Type | Die Type |
Crimps Per Charge | 300 |
Includes | Two Makita 3.0 Ah high capacity lithium-Ion 18V rechargable batteries, One Makita 120V battery charger, One shoulder strap, heavy duty plastic storage case with storage for tool, batteries, and charger, 10 solder slugs and go No/Go gauge |
Crimp Force (ton) | 6.2 |
Crimp Head Rotation (°) | 350 |
Crimp Cycle Time (s) | 6 |
Battery Charge Time (min) | 22 |
Battery Type | Lithium-Ion |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 1.5 |
Jaw Opening Width (mm) | 38.1 |
Overall Length (In.) | 15.7 |
Overall Length (mm) | 400 |
Overall Width (In.) | 3 |
Overall Width (mm) | 75 |
Overall Height (In.) | 13.5 |
Overall Height (mm) | 344 |
Standards Met | Certified to IEC/EN 62841-1 |
Product Type | Battery Hand Crimping Tool |
Weight (Kg) | 4.9 |
Weight (lb) | 10.8 |
Crimp Profile | Circumferential |
Base Material | Steel |
Battery Voltage (V) | 18 |
Part Features | • Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Quad-point indent crimping feature with patented centering system, no dies required• Electronic control and monitoring of crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• Provides UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and Splices, minimizes connector inventory and saves cost• Ergonomic handle positioned at center of gravity for easy handling• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 3-6 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating, flip-top crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract sets piston stop• Automatic position control (ARS) sets piston stop for multiple crimping operations• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Environmentally-friendly hydraulic oil, biodegradable• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 300 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately |
Configuration |
---|
UPC | 61305617231 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.8104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | BlackFin Installation Tools: ELCB20 | English | |
Videos | Success Depends on the Crimp Training Video | English | |
Part Drawings | Die-less Crimp Tool - 00084SLE_DC/00 | English | |
Articles | BlackFin PR | English | |
Articles | Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article | English | |
Manuals | Instruction Manual CT-2980 Series | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |