Our CT-600-A crimp head is a versatile crimping solution for a wide range of insulated terminals and splices. Compatible with CT-600 crimping tools.
Product Type | Crimp Head |
For Use With | Most Panduit 22 AWG - 10 AWG Non-Insulated Terminals, Splices, And Disconnects. |
Configuration |
---|
UPC | 07498384996 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1230 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |