Designed for a wide range of applications with our versatile CT-2930 crimp tool, its 12-ton force and touch-of-a-button crimping make it easy to use.
Overall Length (mm) | 368.3 |
Overall Height (In.) | 16.5 |
Overall Height (mm) | 419.1 |
Standards Met | Certified to IEC/EN 62841-1 and tested to EN61000 |
Product Type | Crimp Tool |
Part Features | embosses die number,fingertip operation,self contained,portable,ergonomically balanced |
Configuration |
---|
UPC | 07498319552 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.8104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | CT-2930/L and CT-2930/LE - Operation Manual | English | |
Selection Guides | Selection Guide - SA-PCCR02 Tool Chart Guide WEB 4-19-10_1 | English |