Our crimp tool features a trapezoid profile and rapid load design, reducing installation time. Its controlled-cycle mechanism ensures consistent, high-quality terminations.
Crimp Profile | Trapezoid |
Tool Type | Dieless |
Base Material | Plastic |
Compatible Connector | FSD-DSL series Ferrules on strip |
Sub Brand | Contour Crimp™ |
Tool Configuration | Multi-function |
Overall Length (In.) | 8.25 |
Overall Length (mm) | 210 |
Overall Width (In.) | 4.05 |
Overall Width (mm) | 102.9 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Weight (Kg) | 0.2 |
Weight (lb) | 548.95 |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #14 |
Minimum Wire Size (AWG) | #20 |
Part Features | TOOL WEIGHT: (WITHOUT FERRULES) 8.8 Oz (0,249 kg) CRIMPS ALL STRIP FERRULE SIZES (MM2): 2,5; 1,5—1,0; 0,75–0,5 THIS TOOL’S FEATURES INCLUDE: • EASY TOP LOADING OF STRIP FERRULES • ADJUSTMENT KNOB TO SET FERRULES INTO CROSS SECTION SLOT • EASY CRIMPING OF FERRULES ON THE STRIPPED WIRE • STRIP AND CUT-OF CAPABILITIES WITH THE CUT-OFF BLADE AND COMPLETE HAND CYCLE • TOOL SPRING RETURNED TO OPEN POSITION AFTER CRIMPING DIMENSIONS SHOWN IN PARENTHESES ARE (MM) METRIC (WITHOUT FERRULES). A = 8.25 (210,00) OVERALL LENGTH B = 1.17 (29,85) OVERALL DIAMETER C = 1.25 (31,75) OVERALL DEPTH D = 4.05 (102,87) TOTAL HANDLE SPAN E = 0.65 (16,51) REAR HANDLE HEIGHT F = 0.86 (21,84) HANDLE WIDTH |
Configuration |
---|
UPC | 07498300982 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0050 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - WW-TMCB05 WEB 8-16-10 | English | |
Product Bulletins | Quick Set-up For CT-1000 Ferrule Crimp Tool | English | |
Product Bulletins | Reel Smart™ Automated Termination System: RSCB03 | English | |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Video 4:3 - Product - Panduit_CT1000_R1_avi_6x4_web | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ferrule Crimp Tool, trapezoid profile, semiautomatic: TD25349B01 | English | |
Installation Documents | CT-1000 Strip Ferrule Semiautomatic Hand Tool | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |