Our crimper is your all-around application tool for 22 - 10 AWG terminals. Heat-treated steel and cushioned grip ensure comfort and precision for crimping, cutting, and stripping tasks.
Crimp Profile | Insulated - Circumferential, Non-insulated - Indented |
Base Material | Steel |
Compatible Connector | Select Terminals, Splices, Wire Joints, and Disconnects |
Sub Brand | Contour Crimp™ |
Tool Configuration | Multi-functional |
Overall Length (In.) | 9.22 |
Overall Length (mm) | 234.21 |
Overall Width (In.) | 2.077 |
Overall Width (mm) | 52.75 |
Overall Height (In.) | 0.63 |
Overall Height (mm) | 16 |
Weight (Kg) | 0.253 |
Weight (lb) | 0.56 |
Product Type | Hand Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Minimum Wire Size (AWG) | #22 |
Part Features | Crimps most panduit terminals, cuts wire and non-hardened screws, and strips wire. |
Configuration |
---|
UPC | 61305676451 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0137 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Terminal and Crimp Tool Part Drawing TP29562A01 | English | |
Manuals | CT-100B Crimping Tool Operation Manual PA29563A01 | English |