Our crimper is your go-to tool for 22 - 10 AWG non-insulated terminals. Durable steel and ergonomic design ensure comfort and reliable terminations, perfect for various wiring tasks.
Color | Green |
Crimp Profile | Indenter |
Tool Type | Die Type |
Base Material | Steel |
Compatible Connector | Select Terminals, Splices and Disconnects |
Sub Brand | Pan-Term® |
Product Type | Hand Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Maximum Wire Size (mm²) | 0.5 |
Minimum Wire Size (AWG) | #22 |
Minimum Wire Size (mm²) | 6 |
Configuration |
---|
UPC | 07498385001 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0391 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - WW-TMCB05 WEB 8-16-10 | English | |
Manuals | CT-200 - Operation Instructions | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Terminals Selection Guide TMSG08--SA-ENG | English |