Experience reliable crimping with this ferrule crimper. Designed for comfort and precision, it handles 26 - 10 AWG wires with ease, ensuring consistent results for various ferrules.
Crimp Profile | Trapezoid |
Tool Type | Dieless |
Base Material | Steel |
Compatible Connector | Loose Piece F, FSD, FSDX, FSDXL, and FTD series Ferrules |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 8.27 |
Overall Length (mm) | 210 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Weight (Kg) | 0.3 |
Weight (lb) | 0.66 |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Minimum Wire Size (AWG) | #26 |
Connection Type | Trapezoid |
Part Features | Length: 8.27 In. (210,06mm) Width (Closed Handle): 2.17 In. (55,11mm) Weight (Approx.): 10.6 oz. (300 gr.) |
Configuration |
---|
UPC | 07498376435 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0758 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - WW-TMCB05 WEB 8-16-10 | English | |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Specification Sheets | Ferrules with Sleeves for Short Circuit Protection Spec Sheet | English | |
Specification Sheets | Ferrule with Expanded Sleeves | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1002, CT-1003 and CT-1004 Customer Drawing | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English |