Handle a wide range of wire sizes with this durable, manual crimper. Ideal for copper and aluminum conductors, featuring color-coded dies and a carrying case.
Color | Black |
Overall Length (In.) | 26 |
Overall Length (mm) | 660.4 |
Product Type | Manual Crimp Tool |
Maximum Wire Size (AWG) | 8 AWG - 500 kcmil |
Maximum Wire Size (mm²) | 10 |
Minimum Wire Size (mm²) | 300 |
Part Features | High Quality steel constuction |
Configuration |
---|
UPC | 07498391420 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3301 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - WW-TMCB05 WEB 8-16-10 | English | |
Installation Documents | CT-720 Operation Instructions | English | |
Selection Guides | Selection Guide - SA-PCCR02 Tool Chart Guide WEB 4-19-10_1 | English |