Simplify your crimping tasks with our hydraulic crimp tool. Battery-powered, with Bluetooth® technology, it delivers a powerful 4-ton force to terminate large wire terminals quickly and efficiently.
Tool Type | Die Type |
Maximum Aluminum Conductor Size (AWG) | 2/0 |
Minimum Aluminum Conductor Size (AWG) | 6 |
Maximum Copper Conductor Size (kcmil) | 300 |
Minimum Copper Conductor Size (AWG STR) | 8 |
Sub Brand | BlackFin™ |
For Use With | Panduit Compression Connectors |
Includes | 2 Rechargeable Batteries (Makita Lithium-Ion 18VDC, 4Ah), 1 Makita Battery Charger - 120VAC (with US plug configuration), 1 Tool Case |
Crimp Force (ton) | 4 |
Crimp Cycle Time (s) | 4 |
Battery Charge Time (min) | 40 |
Battery Type | Lithium-Ion |
Insulated Tool Head | No |
Overall Length (In.) | 4.9 |
Overall Length (mm) | 125 |
Overall Width (In.) | 3 |
Overall Width (mm) | 75 |
Overall Height (In.) | 14.2 |
Overall Height (mm) | 360 |
Standards Met | Meets OSHA mandated electrical and mechanical product safety requirements for Handheld Motor-Operated Electric Tools specification UL 60745-1 and CSA C22.2 No. 60745-1. |
Product Type | Hydraulic Crimp Tool |
Tool Configuration | In-Line Design |
Weight (Kg) | 1.8 |
Weight (lb) | 4 |
Crimp Profile | Circumferential |
Base Material | Steel |
Battery Voltage (V) | 18 |
Configuration |
---|
UPC | 61305681781 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.8104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Next Generation BlackFin Tools Product Bulletin | English | |
Specification Sheets | Tool Specification for CT-2600/LBT | English | |
Part Drawings | CT-2600/LBT Part Drawing | English | |
Flyers | 5-Year Blackfin™ Tool Warranty Extends Confidence Flyer GRFL7-SA-ENG | English | |
Manuals | CT-2600/LBT Instruction Manual HE.20216 | English |