Enhance your crimping efficiency with our hydraulic crimp tool. Featuring Bluetooth® connectivity and a powerful 15-ton force, this tool makes terminating heavy duty wires effortless.
Tool Type | Die Type |
Maximum Aluminum Conductor Size (kcmil) | 1000 |
Minimum Aluminum Conductor Size (AWG) | 6 |
Maximum Copper Conductor Size (kcmil) | 1000 |
Minimum Copper Conductor Size (AWG STR) | 8 |
Maximum Flex conductor size (kcmil) | 777 |
Minimum Flex conductor size (AWG) | 8 |
Maximum Metric Class 2r Wire Size (mm²) | 630 |
Minimum Metric Class 2r Wire Size (mm²) | 10 |
Maximum Metric Class 5f Wire Size (mm²) | 300 |
Minimum Metric Class 5f Wire Size (mm²) | 10 |
Maximum Metric Class 6f Wire Size (mm²) | 300 |
Minimum Metric Class 6f Wire Size (mm²) | 10 |
Sub Brand | BlackFin™ |
For Use With | Panduit Compression Connectors |
Includes | 2 Rechargeable Batteries (Makita Lithium-Ion 18VDC, 4Ah), 1 Makita Battery Charger - 120VAC (with US plug configuration), 1 Tool Case |
Crimp Force (ton) | 15 |
Crimp Cycle Time (s) | 12 |
Battery Charge Time (min) | 40 |
Battery Type | Lithium-Ion |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 2 |
Jaw Opening Width (mm) | 50.8 |
Overall Length (In.) | 13 |
Overall Length (mm) | 331.3 |
Overall Width (In.) | 3.1 |
Overall Width (mm) | 78 |
Overall Height (In.) | 19.5 |
Overall Height (mm) | 495.5 |
Standards Met | Meets OSHA mandated electrical and mechanical product safety requirements for Handheld Motor-Operated Electric Tools specification UL 60745-1 and CSA C22.2 No. 60745-1. |
Product Type | Hydraulic Crimp Tool |
Tool Configuration | Pistol Grip |
Weight (Kg) | 7.1 |
Weight (lb) | 15.7 |
Crimp Profile | Circumferential |
Base Material | Steel |
Battery Voltage (V) | 18 |
Configuration |
---|
UPC | 61305681780 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.8104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Next Generation BlackFin Tools Product Bulletin | English | |
Specification Sheets | Tool Specification for CT-2940/STBT | English | |
Part Drawings | Next Generation Crimp Tool Part Drawing 00828ECA_DC | English | |
Flyers | 5-Year Blackfin™ Tool Warranty Extends Confidence Flyer GRFL7-SA-ENG | English | |
Manuals | CT-2940/STBT nstruction Manual HE.20206 | English |