Handle tough cables with ease using our high-capacity tool. Cuts up to 500 MCM copper and 600 MCM aluminum. Ergonomic design and one-hand operation reduce fatigue. Built to last.
Product Type | Cable Cutting Tool |
For Use With | Copper and Aluminum solid code cables (AL cable to 600MCM & CU cable to 500MCM) 1/4"-1" solid and 1/4"-1 1/4" stranded flex |
Overall Length (In.) | 10 |
Overall Length (mm) | 254 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 95 |
Part Features | Designed with optimal force transmission ratio and stepwise cutting to allow for one-hand operation, Ergonomically formed, soft handle grips, All parts made of high-tempered special steel, Not for steel or ASCR cable |
Configuration |
---|
UPC | 07498312419 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9689 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cable Cutter: CCT-320 | English |