Cut cables effortlessly with our cable cutting tool. Its ratcheting mechanism and ergonomic grips make one-handed operation a breeze, perfect for copper and aluminum solid and stranded cables.
Note | Do not use to cut steel or ASCR cable |
Product Type | Cable Cutting Tool |
For Use With | Copper and Aluminum Solid and Stranded Cable |
Maximum Cable Diameter (In.) | 2.44 |
Maximum Cable Diameter (mm) | 62 |
Sub Brand | Pan-Lug™ |
Overall Length (In.) | 11.7 |
Overall Length (mm) | 297 |
Overall Width (In.) | 6.5 |
Overall Width (mm) | 165 |
Weight (Kg) | 0.8 |
Weight (lb) | 1.8 |
Color | Black |
Configuration |
---|
UPC | 61305667057 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1065 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CD* CCT-620 Cable Cutter | English | |
Installation Documents | Cable Cutter Tool - CCT-620 | English |