Maximize your leverage with our stud punch tool. This green stud punch tool features a self-stripping design and ergonomic handle for smooth, efficient use.
Product Type | Stud Punch Tool |
Sub Brand | StrongHold™ |
Overall Length (In.) | 20 |
Overall Length (mm) | 508 |
Color | Green |
Part Features | Contoured Handle and Self-stripping design |
Configuration |
---|
UPC | 07498308876 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3620 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Data/Specification Sheets - MSG-1.3-C Product Page | English | |
Part Drawings | Part Drawing - PDF - WA26225B01-R01 - MSPT-1.3 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Manuals | User/Operation Manuals - PA26214A01-R01 - MSPT-1.3 | English | |
Packaging | Line Cards - WA-CACB-0809 (Sample Kit Info Insert) WEB 9-15-09 | English |