With a flexible connection angle, our tongue battery cable compression lug ensures secure, corrosion-resistant battery cable connections for heavy-duty applications.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Standard |
Barrel Entry | Flared |
Tongue Type | Round |
Tongue Angle | 45° |
Inspection Window | No |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 9.5 |
Class K Copper Flex Conductor Size (AWG) | 4/0 |
Barrel Length (In.) | 0.91 |
Barrel Length (mm) | 23.1 |
Tongue Width (In.) | 1.02 |
Tongue Width (mm) | 25.9 |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 2.39 |
Overall Length (mm) | 60.7 |
Standards Met | cULus Listed for use in US and Canada to UL 486A-486B for power applications, meets US Military Wire Pull Out Specs |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Silver |
Panduit Die Index Number | 4/0 |
Wire Strip Length (In.) | 15/16 |
Wire Strip Length (mm) | 23.8 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Configuration |
---|
UPC | 61305679324 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1111 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB1616--WW-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Product Bulletins | Battery Compression Lugs Product Bulletin PCCB14--SA-ENG | English | |
Data Sheets | Panduit Gas-Tight Crimp Technical Publication Data Sheet PCAT1--SA-ENG | English | |
Videos | PICO Terminals Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Battery Cable Lug Bent 45 Part Drawing 00374EBA-DC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-311-PC | English |