Our pre-filled, enclosed aluminum compression lug offers reliable connections and corrosion protection for demanding electrical applications.
Product Type | Compression Lug |
Base Material | Aluminum |
Number of Stud Holes | 1 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Inspection Window | No |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 10.5 |
Copper Code Conductor Size (AWG) | 4 |
Aluminum Conductor Size (AWG) | 4 |
Barrel Length (In.) | 0.88 |
Barrel Length (mm) | 22.4 |
Tongue Width (In.) | 0.66 |
Tongue Width (mm) | 16.8 |
Tongue Thickness (In.) | 0.17 |
Tongue Thickness (mm) | 4.4 |
Overall Length (In.) | 2.32 |
Overall Length (mm) | 59 |
Standards Met | CSA Certified, UL Listed 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Green |
Panduit Die Index Number | P37 |
Burndy Die Index Number | 375 |
T & B Die Index Number | 37 |
Wire Strip Length (In.) | 1-1/16 |
Wire Strip Length (mm) | 26.9 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Configuration |
---|
UPC | 61305685791 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0191 |
Std. Ctn. Qty. | 400 |
Std. Ctn. Volume (cf) | 0.0763 |
Part Drawings | LAA SERIES #6-1/10 Aluminum Lugs - 02903NBA-DC | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English |