Simplify your high-power connections in harsh environments with our pre-filled, 2-hole compression lug, color-coded design for easy selection and corrosion resistance.
Product Type | Compression Lug |
Base Material | Aluminum |
Number of Stud Holes | 2 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Inspection Window | No |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Copper Code Conductor Size (kcmil) | 350 |
Aluminum Conductor Size (kcmil) | 350 |
Barrel Length (In.) | 2.31 |
Barrel Length (mm) | 58.7 |
Tongue Width (In.) | 1.52 |
Tongue Width (mm) | 38.7 |
Tongue Thickness (In.) | 0.38 |
Tongue Thickness (mm) | 9.7 |
Overall Length (In.) | 6.61 |
Overall Length (mm) | 167.9 |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Brown |
Panduit Die Index Number | P87 |
Burndy Die Index Number | 299 |
T & B Die Index Number | 87 |
Wire Strip Length (In.) | 2-5/16 |
Wire Strip Length (mm) | 58.7 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion. |
Configuration |
---|
UPC | 07498306986 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Two Hole, Aluminum Compression Lugs Part Drawing: C41152 PDF | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English |