Four-hole, aluminum, four barrel lug, type LAM4D, NEMA hole sizes and spacing, #2 AWG - 600 kcmil, 1/2 (12.7mm) stud hole.
Product Type | Mechanical Lug |
Base Material | Aluminum |
Stud Hole Size (In.) | 1/2 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Tongue Type | Straight Tongue |
Tongue Length (In.) | 3.25 |
Tongue Length (mm) | 82.5 |
Tongue Thickness (In.) | 0.38 |
Tongue Thickness (mm) | 9.7 |
Tongue Width (In.) | 5.31 |
Tongue Width (mm) | 134.9 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Length (In.) | 5.5 |
Overall Length (mm) | 139.7 |
Finish/Coating | Tin-Plated |
Standards Met | UL Listed and CSA Certified for use up to 600 V and UL temperature rated 90°C |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Hex Size (mm) | 9.5 |
Sub Brand | Pan-Lug™ |
Part Features | Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. |
UPC | 07498332586 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1183 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LAM4D, LAM4LD Series Aluminum Mechanical Lugs Part Drawing C41564 | English | |
Installation Documents | Aluminum Mechanical Connector Installation Instruction T-PMPI-223-PC | English |