The LCA1-14-E Tin-Plated Copper Compression Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified to 35 KV and temperature rated to 90°C.
Inside Diameter (In.) | 0.36 |
Inside Diameter (mm) | 9.14 |
Outer Diameter (In.) | 0.47 |
Outer Diameter (mm) | 11.93 |
Product Type | Compression Lug |
Lug Type | 1 Stud Hole Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 1 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Barrel Type | Standard Barrel with Inspection Window |
Barrel Length (In.) | 0.88 |
Barrel Length (mm) | 22.4 |
Tongue Type | Standard |
Tongue Width (In.) | 0.7 |
Tongue Width (mm) | 17.8 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.11 |
Tongue Thickness (mm) | 2.8 |
Overall Length (In.) | 1.79 |
Overall Length (mm) | 45.5 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed to 486A-486B File #E52164 and CSA certified C22.2 No. 65-13 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Green |
Panduit Die Index Number | P37 |
Burndy Die Index Number | 11 |
T & B Die Index Number | 37 |
Wire Strip Length (In.) | 15/16 |
Wire Strip Length (mm) | 23.6 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498390019 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCA1-14-E | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |