Connect large wires securely with our copper 1-hole tongue compression lug, its 45° angle offers increased flexibility and reliability in electrical applications.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | 45° |
Inspection Window | Yes |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (mm) | 0 |
Copper Code Conductor Size (AWG) | 10 |
Barrel Length (In.) | 0.38 |
Barrel Length (mm) | 9.7 |
Tongue Width (In.) | 0.42 |
Tongue Width (mm) | 10.7 |
Tongue Thickness (In.) | 0.05 |
Tongue Thickness (mm) | 1.3 |
Overall Length (In.) | 1.05 |
Overall Length (mm) | 26.7 |
Standards Met | UL Listed to 486A-486B File #E52164, NEBS Level 3, ABS |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | None |
Wire Strip Length (In.) | 7/16 |
Wire Strip Length (mm) | 11.1 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
Configuration |
---|
UPC | 07498397209 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0062 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCA10-14H-L | English |