Product Type | Compression Lug |
Base Material | Copper |
Class G Copper Flex Conductor Size (AWG) | 2/0 |
Class H Copper Flex Conductor Size (AWG) | 2/0 |
Class I Copper Flex Conductor Size (AWG) | 2/0 |
Class K Copper Flex Conductor Size (AWG) | 2/0 |
Class M Copper Flex Conductor Size (AWG) | 2/0 |
Copper Code Conductor Size (AWG) | 2/0 |
DLO Copper Flex Conductor Size (AWG) | 2/0 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.83 |
Barrel Length (mm) | 21.1 |
Tongue Type | Standard |
Tongue Width (In.) | 0.96 |
Tongue Width (mm) | 24.4 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Overall Length (In.) | 1.97 |
Overall Length (mm) | 50 |
Finish/Coating | Tin-Plated |
Standards Met | CSA certifiied C22.2 No. 65-13, UL listed 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Black |
Panduit Die Index Number | P45 |
Burndy Die Index Number | 13 |
T & B Die Index Number | 45 |
Wire Strip Length (In.) | 7/8 |
Wire Strip Length (mm) | 22.2 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498344305 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCAX2_0-14-X | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |