The LCAX350-12-6 Tin-Plated Copper Compression Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified to 35 KV and temperature rated to 90°C.
Inside Diameter (In.) | 0.84 |
Inside Diameter (mm) | 21.33 |
Outer Diameter (In.) | 1.06 |
Outer Diameter (mm) | 26.92 |
Product Type | Compression Lug |
Lug Type | 1 Stud Hole Lug |
Base Material | Copper |
Class G Copper Flex Conductor Size (kcmil) | 350 |
Class H Copper Flex Conductor Size (kcmil) | 350 |
Class I Copper Flex Conductor Size (kcmil) | 350 |
Class K Copper Flex Conductor Size (kcmil) | 350 |
Class M Copper Flex Conductor Size (kcmil) | 350 |
DLO Copper Flex Conductor Size (kcmil) | 373.7 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Barrel Type | Standard Barrel with Inspection Window |
Barrel Length (In.) | 1.29 |
Barrel Length (mm) | 32.8 |
Tongue Type | Standard |
Tongue Width (In.) | 1.54 |
Tongue Width (mm) | 39.1 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.22 |
Tongue Thickness (mm) | 5.6 |
Overall Length (In.) | 3.09 |
Overall Length (mm) | 78.5 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed to 486A-486B File #E52164 and CSA certified C22.2 No. 65-13 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Blue |
Panduit Die Index Number | P76 |
Burndy Die Index Number | 19 |
T & B Die Index Number | 50 |
Wire Strip Length (In.) | 1-3/8 |
Wire Strip Length (mm) | 34.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498343591 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCAX350-12-6 | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |