The LCAX4/0-38-X Tin-Plated Copper Compression Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. The generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (mm) | 0 |
Copper Code Conductor Size (AWG) | 4/0 |
Class G Copper Flex Conductor Size (AWG) | 4/0 |
Class H Copper Flex Conductor Size (AWG) | 4/0 |
Class I Copper Flex Conductor Size (AWG) | 4/0 |
Class K Copper Flex Conductor Size (AWG) | 4/0 |
Class M Copper Flex Conductor Size (AWG) | 4/0 |
DLO Copper Flex Conductor Size (AWG) | 4/0 |
Barrel Length (In.) | 1.03 |
Barrel Length (mm) | 26.2 |
Tongue Width (In.) | 1.19 |
Tongue Width (mm) | 30.2 |
Tongue Thickness (In.) | 0.16 |
Tongue Thickness (mm) | 4.1 |
Overall Length (In.) | 2.53 |
Overall Length (mm) | 64.3 |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164, ABS approved |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Purple |
Panduit Die Index Number | P54 |
Burndy Die Index Number | 15 |
T & B Die Index Number | 54 |
Wire Strip Length (In.) | 1-1/16 |
Wire Strip Length (mm) | 26.9 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498343561 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Copper, Standard Barrel, One-Hole Flex Lug: LCAX4/0-38-X | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |