The LCAX4/0-12-X Copper Compression Connector Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. The generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified.
Inside Diameter (In.) | 0.65 |
Inside Diameter (mm) | 16.51 |
Outer Diameter (In.) | 0.81 |
Outer Diameter (mm) | 20.57 |
Product Type | Compression Lug |
Lug Type | 1 Stud Hole Lug |
Base Material | Copper |
Class G Copper Flex Conductor Size (AWG) | 4/0 |
Class H Copper Flex Conductor Size (AWG) | 4/0 |
Class I Copper Flex Conductor Size (AWG) | 4/0 |
Class K Copper Flex Conductor Size (AWG) | 4/0 |
Class M Copper Flex Conductor Size (AWG) | 4/0 |
Copper Code Conductor Size (AWG) | 4/0 |
DLO Copper Flex Conductor Size (AWG) | 4/0 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Barrel Type | Standard Barrel with Inspection Window |
Barrel Length (In.) | 1.03 |
Barrel Length (mm) | 26.2 |
Tongue Type | Standard |
Tongue Width (In.) | 1.19 |
Tongue Width (mm) | 30.2 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.16 |
Tongue Thickness (mm) | 4.1 |
Overall Length (In.) | 2.64 |
Overall Length (mm) | 67.1 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed to 486A-486B File #E52164 and CSA certified C22.2 No. 65-13 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Purple |
Panduit Die Index Number | P54 |
Burndy Die Index Number | 15 |
T & B Die Index Number | 54 |
Wire Strip Length (In.) | 1-1/16 |
Wire Strip Length (mm) | 26.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498343564 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCAX4_0-12-X | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |