The LCAX500-12-6 Tin-Plated Copper Compression Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified to 35 KV and temperature rated to 90°C.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (mm) | 0 |
Class G Copper Flex Conductor Size (kcmil) | 500 |
Class H Copper Flex Conductor Size (kcmil) | 500 |
Class I Copper Flex Conductor Size (kcmil) | 500 |
Class K Copper Flex Conductor Size (kcmil) | 500 |
Class M Copper Flex Conductor Size (kcmil) | 500 |
DLO Copper Flex Conductor Size (kcmil) | 535.3 |
Barrel Length (In.) | 1.48 |
Barrel Length (mm) | 37.6 |
Tongue Width (In.) | 1.89 |
Tongue Width (mm) | 48 |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 3.64 |
Overall Length (mm) | 92.5 |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164, ABS approved |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Pink |
Panduit Die Index Number | P99 |
Burndy Die Index Number | L99 |
T & B Die Index Number | 99H |
Wire Strip Length (In.) | 1-9/16 |
Wire Strip Length (mm) | 39.6 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498343603 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCAX500-12-6 | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |