Make strong, reliable electrical connections in applications with our copper blank tongue compression lug, durable quality to withstand harsh environments and provide long-lasting performance.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Long |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Inspection Window | No |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Copper Code Conductor Size (AWG) | 6 |
Barrel Length (In.) | 1.07 |
Barrel Length (mm) | 27.2 |
Tongue Width (In.) | 0.75 |
Tongue Width (mm) | 19 |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 2.38 |
Overall Length (mm) | 60.5 |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164, ABS approved, NEBS Level 3 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Blue |
Panduit Die Index Number | P24 |
Burndy Die Index Number | 7 |
T & B Die Index Number | 24 |
Wire Strip Length (In.) | 1-1/8 |
Wire Strip Length (mm) | 31.8 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel, NEBS level 3. |
Configuration |
---|
UPC | 61305616500 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | LCB500-12W-6 Copper Lug - One-Hole, Long Barrel | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |