Make strong, reliable electrical connections in applications with our copper blank tongue compression lug, durable quality to withstand harsh environments and provide long-lasting performance.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 0 |
Barrel Type | Long |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Inspection Window | No |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 0 |
Stud Hole Size (mm) | 0 |
Stud Hole Spacing (In.) | 0 |
Copper Code Conductor Size (AWG) | 1/0 |
Barrel Length (In.) | 1.44 |
Barrel Length (mm) | 36.6 |
Tongue Width (In.) | 0.8 |
Tongue Width (mm) | 20.3 |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 4.86 |
Overall Length (mm) | 123.4 |
Standards Met | CSA certified C22.2 No. 65-13, UL Recognized to 486A-486B File #E52164 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Pink |
Panduit Die Index Number | P42 |
Burndy Die Index Number | 12 |
T & B Die Index Number | 42 |
Wire Strip Length (In.) | 1-1/2 |
Wire Strip Length (mm) | 38.1 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel. |
Configuration |
---|
UPC | 07498390200 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Copper Compression Blank Tongue Lug, Long Barrel: LCC1/0-00-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |