The LCC250-12W-X Tin-Plated Copper Compression Lug, two-hole, long barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. The long barrel maximizes the number of crimps and provides premium wire pull-out strength and performance. The generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel. UL Listed and CSA Certified.
Inside Diameter (In.) | 0.63 |
Inside Diameter (mm) | 16 |
Outer Diameter (In.) | 0.77 |
Outer Diameter (mm) | 19.55 |
Product Type | Compression Lug |
Lug Type | 2 Stud Hole Lug |
Base Material | Copper |
Copper Code Conductor Size (kcmil) | 250 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Type | Long Barrel with Inspection Window |
Barrel Length (In.) | 1.61 |
Barrel Length (mm) | 40.9 |
Tongue Type | Standard |
Tongue Width (In.) | 1.17 |
Tongue Width (mm) | 29.7 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 5.03 |
Overall Length (mm) | 127.8 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Yellow |
Panduit Die Index Number | P62 |
Burndy Die Index Number | 16 |
T & B Die Index Number | 16 |
Wire Strip Length (In.) | 1-11/16 |
Wire Strip Length (mm) | 42.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498379836 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0506 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Copper Lug - Two-Hole, Long Barrel with Window Part Drawing LCC250-12W-CUST | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |